|
|
|
MTN4350-0344
Socket-outlet for audio connection, white, glossy, System M
|
|
|
|
|
End of Commercialization APR 15, 2024
|
|
|
|
|
Main
Range
|
Merten
|
Aesthetic name
|
M-Plan glass
M-Smart
M-Elegance
M-Star
System M
M-Arc
M-Plan
|
Product or component type
|
Audio socket
|
Product destination
|
RCA (audio)
|
Device presentation
|
Mechanism with fixing frame and central plate
|
Colour
|
White (RAL 1013)
|
Material
|
Polycarbonate
|
Complementary
Device mounting
|
Flush
|
Fixing mode
|
By screws
|
Surface finish
|
Brilliant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.4 cm
|
Package 1 Width
|
4.2 cm
|
Package 1 Length
|
7.4 cm
|
Package 1 Weight
|
63.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
18.5 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.19 kg
|
Offer Sustainability
EU RoHS Directive
|
Under investigation
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|