Schneider-Electric
 
MTN4350- web-product-data-sheet
MTN4350-0414
audio socket, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Audio socket
Device presentation Mechanism with fixing frame and cover plate
Device mounting Flush
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By screws
Socket number 2
Surface finish Matt
Material Thermoplastic
Height 71 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 63.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.19 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months