Schneider-Electric
 
MTN4350- web-product-data-sheet
MTN4350-0460
Socket-outlet for audio connection, aluminium, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Arc
M-Plan glass
M-Smart
M-Plan
M-Star
M-Elegance
Product or component type Audio socket
Product destination RCA (audio)
Device presentation Mechanism with fixing frame and central plate
Colour Aluminium
Material Polycarbonate
Complementary
Device mounting Flush
Fixing mode By screws
Surface finish Brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 63.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.19 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months