Schneider-Electric
 
MTN4350- web-product-data-sheet
MTN4350-6035
audio socket, lotus white, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Audio socket
Device presentation Mechanism with fixing frame and cover plate
Device mounting Flush
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By screws
Socket number 2
Surface finish Glossy
Material Thermoplastic
Height 71 mm
Width 71 mm
Depth 28 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.86 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations