Schneider-Electric
 
MTN4350- web-product-data-sheet
MTN4350-6051
audio socket, champagne metallic, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Audio socket
Device presentation Mechanism with fixing frame and central plate
Device mounting Flush
Colour tint Champagne
Complementary
Fixing mode By screws
Socket number 2
Surface treatment Varnished
Surface finish Metallic
Material Thermoplastic
Height 71 mm
Width 71 mm
Depth 28 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.86 kg
Offer Sustainability
EU RoHS Directive Under investigation