Schneider-Electric
 
MTN4350- web-product-data-sheet
MTN4350-6052
Socket-outlet for audio connection, mocca metallic, System Design
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System Design
Product or component type Audio socket
Product destination RCA (audio)
Device presentation Mechanism with fixing frame and central plate
Colour Mocca
Material ABS (acrylonitrile butadiene-styrene)
Complementary
Device mounting Flush
Fixing mode By screws
Surface finish Metallic
Surface treatment Varnished
Length 71 mm
Height 28 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.855 kg
Offer Sustainability
EU RoHS Directive Under investigation