Schneider-Electric
 
MTN4351- web-product-data-sheet
MTN4351-0325
Socket-outlet for audio/video connection, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
M-Plan glass
M-Star
System M
M-Plan
M-Smart
M-Elegance
Product or component type Audio/video socket
Product destination RCA (audio/video)
Device presentation Mechanism with fixing frame and central plate
Colour Active white (RAL 9016)
Material Polycarbonate
Complementary
Device mounting Flush
Fixing mode By screws
Surface finish Brilliant
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 73.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.79 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months