Schneider-Electric
 
MTN4351- web-product-data-sheet
MTN4351-0414
Socket-outlet for audio/video connection, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Star
M-Arc
M-Plan
M-Smart
M-Elegance
System M
M-Plan glass
Product or component type Audio/video socket
Product destination RCA (audio/video)
Device presentation Mechanism with fixing frame and central plate
Colour Anthracite
Material Polycarbonate
Complementary
Device mounting Flush
Fixing mode By screws
Surface finish Brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 73.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.79 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months