Schneider-Electric
 
MTN435514 picture- web-product-data-sheet
MTN435514
Rocker, Merten System M, for roller shutter switch and push-button, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Plan glass
M-Smart
M-Elegance
M-Plan
System M
M-Arc
M-Star
Colour tint Anthracite (RAL 7024)
Complementary
Number of rocker 1
Product destination Roller blind
Fixing mode By clamp
Surface finish Matt
Marking Arrow
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.400 cm
Package 1 Length 8.100 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.300 cm
Package 2 Width 7.300 cm
Package 2 Length 9.800 cm
Package 2 Weight 132.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 20.000 cm
Package 3 Width 30.900 cm
Package 3 Length 40.200 cm
Package 3 Weight 6.346 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months