Schneider-Electric
 
MTN435560 picture- web-product-data-sheet
MTN435560
Rocker, Merten System M, for roller shutter switch and push-button, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System M
M-Plan glass
M-Arc
M-Elegance
M-Smart
M-Star
M-Plan
Colour tint Aluminium
Complementary
Number of rocker 1
Product destination Roller blind
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
Marking Arrow
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 5.400 cm
Package 1 Length 5.500 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.600 cm
Package 2 Width 7.200 cm
Package 2 Length 9.800 cm
Package 2 Weight 136.000 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months