Schneider-Electric
 
MTN435844 picture- web-product-data-sheet
MTN435844
Rocker, Merten System M, with indicator window and marked Bell, glossy, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
M-Plan glass
System M
M-Star
M-Elegance
M-Arc
M-Smart
Product or component type Rocker with indicator
Colour White (RAL 1013)
Wiring device additional information With lighting window
Complementary
Product destination Single switch
Material Polycarbonate glossy
Marking Bell symbol
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 19 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.9 cm
Package 2 Width 7.1 cm
Package 2 Length 9.6 cm
Package 2 Weight 114 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.54 kg
Contractual warranty
Warranty 18 months