Schneider-Electric
 
MTN435919 picture- web-product-data-sheet
MTN435919
Rocker, Merten System M, with indicator window and marked Light, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Arc
System M
M-Elegance
M-Star
M-Plan
M-Smart
M-Plan glass
Colour tint Polar white (RAL 9010)
Complementary
Wiring device additional information With lighting window
Fixing mode By clamp
Marking Light symbol
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 5.400 cm
Package 1 Length 5.500 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.200 cm
Package 2 Width 7.200 cm
Package 2 Length 9.800 cm
Package 2 Weight 110.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months