Schneider-Electric
 
MTN4366- web-product-data-sheet
MTN4366-0100
USB charger, Merten system M, Double insert, 2.1 A
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product name System M
Product or component type USB charger
Device presentation Mechanism with fixing frame
Type of packing Flow-pack
Product compatibility Mobile/tablet Mac iOS
Mobile/tablet Android
Mobile/tablet Windows
Complementary
Socket number 2
Device mounting Flush
Type of USB power supply USB type A + A
Output current 2.1 A
[Ue] rated operational voltage 100...240 V AC +/- 10 % at 50/60 Hz
[In] rated current 180 mA
Energy efficiency ratio 72
Power consumption in W 0.1 W
Nominal output power 10.5 W
Output voltage 5 V DC 2.1 A
Service life in hours 30000 h 10.5 W
Number of terminals 2 screw terminals
Shape of screw head Pozidriv No 1
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Wire stripping length 7 mm
Material PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Protection type Electronic overload and temperature protection
Fixing mode By screws
Height 71 mm
Width 71 mm
Embedding depth 30.8 mm
Environment
Standards EN 60950-1
EN 62684
ETSI EN 301 489-4
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
Product certifications EAC
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 7.600 cm
Package 1 Length 7.800 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.900 cm
Package 2 Width 30.600 cm
Package 2 Length 40.400 cm
Package 2 Weight 4.304 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins