Schneider-Electric
 
MTN436600 picture- web-product-data-sheet
MTN436600
Switch, Merten inserts, mechanism, 2-way, 10AX, IP20,
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Switch
Device presentation Mechanism
Complementary
Switch function 2-way
Actuator Pull cord
Device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Rated current 10 AX
Maximum switching current 10 A
Material Metal
Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 62.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.7 cm
Package 2 Width 16.2 cm
Package 2 Length 27.0 cm
Package 2 Weight 724.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.02 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months