Schneider-Electric
 
MTN4367- web-product-data-sheet
MTN4367-6033
Cover plate, Merten System M, for USB charger sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination USB charger
Colour tint Sahara
Complementary
Fixing mode By clips
Socket number 2
Marking Battery
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 6.900 cm
Package 1 Length 7.000 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 7.600 cm
Package 2 Length 12.500 cm
Package 2 Weight 112.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.800 cm
Package 3 Width 30.800 cm
Package 3 Length 40.600 cm
Package 3 Weight 3.046 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins