Schneider-Electric
 
MTN4367- web-product-data-sheet
MTN4367-6034
Cover plate, Merten System M, for 2 USB charger, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination USB charger
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clips
Socket number 2
Marking Battery
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.600 cm
Package 2 Width 7.700 cm
Package 2 Length 12.400 cm
Package 2 Weight 106.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.600 cm
Package 3 Width 30.800 cm
Package 3 Length 40.200 cm
Package 3 Weight 3.044 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins