Schneider-Electric
 
MTN4367- web-product-data-sheet
MTN4367-6036
Cover plate, Merten System M, for 2 USB charger, stainless steel
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination USB charger
Colour tint Stainless steel
Complementary
Fixing mode By clips
Socket number 2
Marking Battery
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 16 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 12 cm
Package 2 Weight 110 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.045 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations