Schneider-Electric
 
MTN437114 picture- web-product-data-sheet
MTN437114
Central plate, Merten System M, for fan rotary switch, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate with toggle
Aesthetic name M-Smart
M-Plan glass
M-Plan
M-Arc
System M
M-Elegance
M-Star
Colour tint Anthracite (RAL 7024)
Complementary
Product destination Selector switch
Fixing mode By clamp
Surface finish Matt
Marking 0 - 1 - 2
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.300 cm
Package 2 Width 30.600 cm
Package 2 Length 40.400 cm
Package 2 Weight 3.202 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months