Schneider-Electric
 
MTN437160 picture- web-product-data-sheet
MTN437160
Central plate, Merten System M, for fan rotary switch, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate with toggle
Aesthetic name M-Elegance
M-Plan
System M
M-Arc
M-Smart
M-Plan glass
M-Star
Colour tint Aluminium
Complementary
Product destination Selector switch
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
Marking 0 - 1 - 2
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 28.000 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months