Schneider-Electric
 
MTN437219 picture- web-product-data-sheet
MTN437219
Rocker w. indicator window& marked Socket-outl., pol.wht.,Art./Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Antique
Aesthetic name Artec
Antique
Product or component type Rocker with indicator
Wiring device additional information With lighting window
Complementary
Product destination Single switch
Material Polycarbonate brilliant
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.58 cm
Package 1 Width 6.65 cm
Package 1 Length 6.6 cm
Package 1 Weight 0.026 kg
Contractual warranty
Warranty 18 months