Schneider-Electric
 
MTN4451- web-product-data-sheet
MTN4451-0000
Electronic signal insert 8-12 V
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product name Merten insert
Product or component type Electronic doorbell
Device presentation Mechanism with fixing frame and cover plate
Complementary
Wiring device mounting Flush
Fixing mode By screws
Material Metal
Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 74 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months