Schneider-Electric
 
MTN4521- web-product-data-sheet
MTN4521-6033
Central plate for RJ45 insert, 1-gang, sahara, System Design
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Device presentation Insert
Product destination RJ45 connectors
Colour Sahara
Complementary
Range compatibility Merten System Design RJ45 connector
Number of gangs 1 gang
Material ABS (acrylonitrile butadiene-styrene)
Fixing mode By screws and claws
Device mounting Flush
Length 71 mm
Height 16 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 7.100 cm
Package 1 Length 7.300 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.600 cm
Package 2 Width 12.500 cm
Package 2 Length 16.500 cm
Package 2 Weight 208.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.600 cm
Package 3 Width 31.000 cm
Package 3 Length 41.000 cm
Package 3 Weight 2.242 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes