Schneider-Electric
 
MTN4521- web-product-data-sheet
MTN4521-6035
Central plate for RJ45 insert, 1-gang, lotus white, System Design
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Device presentation Insert
Product destination RJ45 connectors
Colour Lotus white
Complementary
Range compatibility Merten System Design RJ45 connector
Number of gangs 1 gang
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Fixing mode By screws and claws
Device mounting Flush
Length 71 mm
Height 16 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 8.500 cm
Package 1 Length 9.400 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.700 cm
Package 2 Width 12.500 cm
Package 2 Length 16.500 cm
Package 2 Weight 206.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 20.100 cm
Package 3 Width 30.300 cm
Package 3 Length 40.400 cm
Package 3 Weight 2.224 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes