Schneider-Electric
 
MTN4522- web-product-data-sheet
MTN4522-6036
Central plate for RJ45 insert, 2-gang, stainless steel, System Design
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Device presentation Insert
Product destination RJ45 connectors
Colour Stainless steel
Complementary
Range compatibility Merten System Design RJ45 connector
Number of gangs 2 gangs
Material ABS (acrylonitrile butadiene-styrene)
Fixing mode By screws and claws
Device mounting Flush
Length 71 mm
Height 16 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 6.900 cm
Package 1 Length 7.000 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 12.600 cm
Package 2 Length 16.500 cm
Package 2 Weight 204.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.800 cm
Package 3 Width 30.500 cm
Package 3 Length 40.500 cm
Package 3 Weight 2.202 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes