Schneider-Electric
 
MTN4522- web-product-data-sheet
MTN4522-6051
Central plate for RJ45 insert, 2-gang, champagne metallic, System Design
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Device presentation Insert
Product destination RJ45 connectors
Complementary
Range compatibility Merten System Design RJ45 connector
Number of gangs 2 gangs
Material Metal
Fixing mode By screws and claws
Device mounting Flush
Length 71 mm
Height 16 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 30 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9 cm
Package 2 Width 7.6 cm
Package 2 Length 7.6 cm
Package 2 Weight 167 g
Unit Type of Package 3 CAR
Number of Units in Package 3 150
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.42 kg
Offer Sustainability
EU RoHS Directive Under investigation