This Application will be decommissioned as of January 7th 2025

MTN4530-0000 |
Schneider-Electric
 
MTN4530- web-product-data-sheet
MTN4530-0000
Data socket, Merten inserts, mechanism with fixing frame, RJ45 Cat6A, inclined
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Data socket
Device presentation Mechanism with fixing frame
Device mounting Flush
Complementary
Fixing mode By screws and claws
Connector type RJ45
Socket number 1
Installation direction Inclined
Socket additional information Suitable for one connector
Usable in design
Data socket type RJ45 Cat.6A
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 132.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.800 cm
Package 2 Width 30.500 cm
Package 2 Length 40.600 cm
Package 2 Weight 6.998 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1