Schneider-Electric
 
MTN4540- web-product-data-sheet
MTN4540-6035
central plate with labeling field, lotus white, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Central plate
Device presentation Cover plate with fixing frame
Colour tint Lotus white (RAL 9003)
Complementary
Device mounting Flush
Fixing mode By screws
Cover type Label holder
Installation direction Inclined
Surface finish Glossy
Material Thermoplastic
Height 71 mm
Width 71 mm
Depth 41 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.600 cm
Package 1 Weight 46.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.800 cm
Package 2 Width 30.500 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.712 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins