Schneider-Electric
 
MTN4540- web-product-data-sheet
MTN4540-6036
Inclined outlet with labeling field, stainless steel, System Design
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System Design
Product or component type Central plate
Product destination Inclined outlet
Device presentation Cover plate with fixing frame
Socket additional information Imprintable label with indication plate
Colour tint Stainless steel
Complementary
Device mounting Flush
Fixing mode By screw
Material ABS (acrylonitrile butadiene-styrene) glossy
Surface treatment Varnished
Length 71 mm
Height 41 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.900 cm
Package 2 Width 30.700 cm
Package 2 Length 40.200 cm
Package 2 Weight 2.728 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes