Schneider-Electric
 
MTN4562- web-product-data-sheet
MTN4562-0325
Cover plate, Merten System M, with lid for 2 data socket, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Active white (RAL 9016)
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Material Thermoplastic
Surface treatment Antibacterial
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 5.800 cm
Package 1 Length 5.900 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.700 cm
Package 2 Width 9.000 cm
Package 2 Length 12.400 cm
Package 2 Weight 90.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.800 cm
Package 3 Width 30.400 cm
Package 3 Length 40.200 cm
Package 3 Weight 2.002 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months