Schneider-Electric
 
MTN4562- web-product-data-sheet
MTN4562-0414
Cover plate, Merten System M, with lid for 2 data socket, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 6.700 cm
Package 1 Length 8.300 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.500 cm
Package 2 Width 9.400 cm
Package 2 Length 12.700 cm
Package 2 Weight 90.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 20.400 cm
Package 3 Width 30.400 cm
Package 3 Length 40.700 cm
Package 3 Weight 2.004 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months