Schneider-Electric
 
MTN4562- web-product-data-sheet
MTN4562-0460
Cover plate, Merten System M, with lid for 2 data socket, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Aluminium
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.0 cm
Package 2 Width 8.0 cm
Package 2 Length 12.0 cm
Package 2 Weight 100.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.21 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months