Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-0319
Cen.pl. f. 2-gng modular jack w. label fld & dust slide, pol.wht., glossy, Sys.M
Schneider Electric
Characteristics
Main
Aesthetic name M-Elegance
M-Plan
System M
M-Plan glass
M-Smart
M-Arc
M-Star
Product or component type Central plate
Device presentation Central plate
Colour Polar white (RAL 9010)
Complementary
Product destination Modular jack connector
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 6.900 cm
Package 1 Length 8.700 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.700 cm
Package 2 Width 9.200 cm
Package 2 Length 12.600 cm
Package 2 Weight 90.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.700 cm
Package 3 Width 30.600 cm
Package 3 Length 40.500 cm
Package 3 Weight 2.014 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 27fabf3b-6f59-4587-9868-d90a7915b4a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months