Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-0325
Cen.pl. f. 2-gng modular jack w. label fld & dust slide, act. wht, glossy, Sys.M
Schneider Electric
Characteristics
Main
Aesthetic name M-Star
M-Plan
M-Elegance
M-Arc
M-Plan glass
M-Smart
System M
Product or component type Central plate
Device presentation Central plate
Colour Active white (RAL 9016)
Complementary
Product destination Modular jack connector
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 5.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9.100 cm
Package 2 Width 9.200 cm
Package 2 Length 12.500 cm
Package 2 Weight 96.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 20.000 cm
Package 3 Width 30.500 cm
Package 3 Length 40.100 cm
Package 3 Weight 2130.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months