Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-0344
Cen.pl. f. 2-gng modular jack w. label fld & dust slide, white, glossy, System M
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan glass
M-Star
M-Smart
M-Elegance
M-Arc
System M
M-Plan
Product or component type Central plate
Device presentation Central plate
Complementary
Product destination Modular jack connector
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.6 cm
Package 2 Width 8.4 cm
Package 2 Length 12.3 cm
Package 2 Weight 100.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.21 kg
Offer Sustainability
SCIP Number 27fabf3b-6f59-4587-9868-d90a7915b4a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months