Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-0460
Cen.pl. f. 2-gang modular jack w. label fld & dust slide, aluminium, System M
Schneider Electric
Characteristics
Main
Aesthetic name M-Smart
System M
M-Arc
M-Plan
M-Star
M-Plan glass
M-Elegance
Product or component type Central plate
Device presentation Central plate
Complementary
Product destination Modular jack connector
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate matt
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.6 cm
Package 2 Width 8.4 cm
Package 2 Length 12.3 cm
Package 2 Weight 99.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.19 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months