Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-6033
Central plate, Merten System M, 2-gang modular jack w. label fld & dust slide, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination RJ45 connectors
Colour tint Sahara
Complementary
Fixing mode By clips
Socket number 2
Cover type Label holder
Material ABS (acrylonitrile butadiene-styrene)
Width 71 mm
Height 71 mm
Depth 23 mm
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 7.100 cm
Package 1 Length 7.500 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.300 cm
Package 2 Width 7.800 cm
Package 2 Length 12.500 cm
Package 2 Weight 112.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No