Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-6035
Cover plate, Merten System M, with lid & label for 2 data socket, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Label holder
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 71 mm
Depth 23 mm
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 7.300 cm
Package 1 Length 7.400 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.600 cm
Package 2 Width 7.900 cm
Package 2 Length 12.500 cm
Package 2 Weight 114.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.700 cm
Package 3 Width 31.700 cm
Package 3 Length 41.000 cm
Package 3 Weight 3.076 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No