Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-6050
Cover plate, Merten System M, with lid & label for 2 data socket, nickel
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Nickel
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Label holder
Material Metal
Surface finish Metallic
IP degree of protection IP20
Width 71 mm
Height 71 mm
Depth 23 mm
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.100 cm
Package 1 Length 7.100 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 7.600 cm
Package 2 Length 12.500 cm
Package 2 Weight 112.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes