Schneider-Electric
 
MTN4564- web-product-data-sheet
MTN4564-6051
Central plate, Merten System M, 2-gng modular jack w. label& dust slide, champagne metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination RJ45 connectors
Colour tint Champagne
Complementary
Fixing mode By clips
Socket number 2
Cover type Label holder
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Varnished
Width 71 mm
Height 71 mm
Depth 23 mm
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.000 cm
Package 1 Length 7.100 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.800 cm
Package 2 Width 8.100 cm
Package 2 Length 12.500 cm
Package 2 Weight 112.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes