Schneider-Electric
 
MTN4566- web-product-data-sheet
MTN4566-0003
Supporting plates for modular jack connector, black
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Elegance
M-Plan
Antique
M-Plan glass
M-Star
Trancent
Artec
M-Smart
M-Arc
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Complementary
Product destination Universal keystone connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 6.900 cm
Package 1 Length 7.000 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.600 cm
Package 2 Width 9.300 cm
Package 2 Length 12.500 cm
Package 2 Weight 150.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.700 cm
Package 3 Width 30.300 cm
Package 3 Length 40.400 cm
Package 3 Weight 3.108 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months