Schneider-Electric
 
MTN4566- web-product-data-sheet
MTN4566-0006
Supporting plates for modular jack connector, red
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Central plate
Device presentation With fixing frame
Colour tint Red
Complementary
Device mounting Flush
Product destination Universal keystone connector
Connector type RJ45
Fixing mode By screws
Socket number 2
Installation direction Straight
Material Thermoplastic
Height 71 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 7.000 cm
Package 1 Length 7.100 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.700 cm
Package 2 Width 8.900 cm
Package 2 Length 12.600 cm
Package 2 Weight 152.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.800 cm
Package 3 Width 30.300 cm
Package 3 Length 40.500 cm
Package 3 Weight 3.116 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months