Schneider-Electric
 
MTN4566- web-product-data-sheet
MTN4566-0080
Supporting plates for modular jack connector, transparent
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
Trancent
M-Plan glass
Artec
Antique
M-Star
System M
M-Smart
M-Elegance
M-Plan
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Transparent
Complementary
Product destination Universal keystone connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.6 cm
Package 2 Width 8.4 cm
Package 2 Length 12.3 cm
Package 2 Weight 160.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.29 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months