Schneider-Electric
 
MTN4568- web-product-data-sheet
MTN4568-0319
Central plate, Merten System M, for RJ45, keystone, label holder, dust slide, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Central plate
Device presentation Cover plate with fixing frame
Colour tint Polar white (RAL 9010)
Complementary
Device mounting Flush
Connector type RJ45
Fixing mode By screws
Socket number 2
Cover type Label holder
Installation direction Inclined
Surface finish Glossy
Material Thermoplastic
Height 71 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.4 cm
Package 2 Width 17.1 cm
Package 2 Length 25.4 cm
Package 2 Weight 614.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.86 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months