|
|
|
MTN4568-0344
Inclined outlet 2-gng,label fld& dust slide f. keyst. RJ45,wht,glos.Sys.M
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Aesthetic name
|
M-Plan
M-Plan glass
M-Elegance
M-Star
System M
M-Arc
M-Smart
|
Product or component type
|
Central plate
|
Device presentation
|
Central plate
|
Complementary
Product destination
|
Modular jack connector
|
Wiring device mounting
|
Flush
|
Fixing mode
|
By clamp
|
Material
|
Polycarbonate matt
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
7.1 cm
|
Package 1 Length
|
7.1 cm
|
Package 1 Weight
|
45.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
8.4 cm
|
Package 2 Width
|
17.1 cm
|
Package 2 Length
|
25.4 cm
|
Package 2 Weight
|
614.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
2.86 kg
|
Offer Sustainability
EU RoHS Directive
|
Under investigation
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|