Schneider-Electric
 
MTN4568- web-product-data-sheet
MTN4568-0414
Central plate, Merten System M, for RJ45, keystone, label holder, dust slide, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Central plate
Device presentation Cover plate with fixing frame
Colour tint Anthracite (RAL 7024)
Complementary
Device mounting Flush
Connector type RJ45
Fixing mode By screws
Socket number 2
Cover type Label holder
Installation direction Inclined
Surface finish Matt
Material Thermoplastic
Height 71 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 7.700 cm
Package 1 Length 7.800 cm
Package 1 Weight 44.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.900 cm
Package 2 Width 16.400 cm
Package 2 Length 27.200 cm
Package 2 Weight 528.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 20.000 cm
Package 3 Width 30.400 cm
Package 3 Length 40.600 cm
Package 3 Weight 2482.000 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months