Schneider-Electric
 
MTN4568- web-product-data-sheet
MTN4568-0460
Central plate, Merten System M, for RJ45, keystone, label holder, dust slide, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Central plate
Device presentation Cover plate with fixing frame
Colour tint Aluminium
Complementary
Device mounting Flush
Connector type RJ45
Fixing mode By screws
Socket number 2
Cover type Label holder
Installation direction Inclined
Surface finish Matt
Surface treatment Varnished
Material Thermoplastic
Height 71 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 17.0 cm
Package 2 Length 25.0 cm
Package 2 Weight 614.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.86 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months