Schneider-Electric
 
MTN4572- web-product-data-sheet
MTN4572-6033
Central plate, Merten System M, 2-gang f. Schneider Electric RJ45-Connector, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination RJ45 connectors
Colour tint Sahara
Complementary
Fixing mode By clips
Socket number 2
Material ABS (acrylonitrile butadiene-styrene)
Width 71 mm
Height 71 mm
Depth 23 mm
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.000 cm
Package 1 Length 7.100 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.400 cm
Package 2 Width 7.900 cm
Package 2 Length 12.600 cm
Package 2 Weight 116.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes