Schneider-Electric
 
MTN4572- web-product-data-sheet
MTN4572-6034
Cover plate, Merten System M, for 2 data socket, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Width 71 mm
Height 71 mm
Depth 23 mm
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 7.200 cm
Package 1 Length 7.400 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.300 cm
Package 2 Width 7.800 cm
Package 2 Length 12.500 cm
Package 2 Weight 114.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.700 cm
Package 3 Width 31.300 cm
Package 3 Length 40.300 cm
Package 3 Weight 3.108 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes