This Application will be decommissioned as of January 7th 2025

MTN4574-6033 |
Schneider-Electric
 
MTN4574- web-product-data-sheet
MTN4574-6033
Cen.pl. 2-gng w. label field f. Schneider Electric RJ45-Connctr.sahara,Sys.Des
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Product destination RJ45 connectors
Colour Sahara
Complementary
Range compatibility Merten System Design RJ45 connector
Number of gangs 2 gangs
Material ABS (acrylonitrile butadiene-styrene)
Fixing mode Plug-in
Device mounting Flush
Length 71 mm
Height 23 mm
Width 71 mm
Environment
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.3 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.01 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No