Schneider-Electric
 
MTN4574- web-product-data-sheet
MTN4574-6035
Cen.pl. 2-gng w. label field f. Schneid. Elect. RJ45-Connctr.lotus wht,Sys.Des
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Product destination RJ45 connectors
Colour Lotus white
Complementary
Range compatibility Merten System Design RJ45 connector
Number of gangs 2 gangs
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Fixing mode Plug-in
Device mounting Flush
Length 71 mm
Height 23 mm
Width 71 mm
Environment
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.400 cm
Package 1 Length 8.000 cm
Package 1 Weight 26.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No